ROHM Breadcrumb

What is 'Temperature Coefficient of Resistance'?

Temperature Coefficient of Resistance ①

In any material, the resistance of that material will change as the temperature changes. This extends to resistors as well. The rate of resistance change based on temperature is referred to as the Temperature Coefficient of Resistance. It is indicated in units of ppm/C and determined from the resistance change from the reference temperature and the change in temperature.

Temperature Coefficient of Resistance (ppm/℃) = (R-Ra)/Ra ÷ (T-Ta)×1000000 Ex: What is the resistance change rate for a chip resistor with a TCR of 100ppm/℃ and a change in temperature from 20℃ to 100℃? Resistance Change Rate Based On Temperature (Example)

T.C.R Calculation Tool

The next page describes the high power guarantee using terminal temperature derating.

electronics_tips_menu

Loading