ROHM Parametric

Multi beam Laser Diodes

ROHM is among industry’s largest suppliers of laser diodes for multifunction and laser printers. Multibeam products are available that meet the demand for faster printing and higher resolutions. Users can select between 1-,2-, and 4-beam lasers for the 780nm band and 1- and 2-beam types for the 600nm band. In addition, the products can be customized for wavelength, output, and beam pitch.

Parametric Search

 
X X

      Loading
      Loading
      Loading