Videos
										
										Ultra-Compact WLCSP Low Input Offset Voltage High Accuracy Op Amp - TLR377GYZ
										
											 
			                                	
			                                		2024-05-29 00:00:00.0
			                                	
			                                 
											 
												( 0.89 MB ) 
											
										
										The TLR377GYZ is a WLCSP Op Amp that achieves maximum space savings in sets requiring greater miniaturization.Providing high accuracy in a compact size while including a shutdown function to reduce power consumption makes it ideal for battery-powered sensing applications.
										The TLR377GYZ is a WLCSP Op Amp that achieves maximum space savings in sets requiring greater miniaturization.Providing high accuracy in a compact size while including a shutdown function to reduce power consumption makes it ideal for battery-powered sensing applications.