Red Laser Diodes
Red laser diodes are optimized for sensor applications such as barcode readers, ranging equipment, marking devices, and PM2.5 detection.
In addition to the 650-660nm band for DVDs, high visibility 635nm wavelength types are also available. The wide product range includes models featuring high ESD resistance as well as high output lasers that support high temperature operation.
Parametric Search
Loading...