Single Phase Brushless DC Motor Drivers
ROHM 's single phase brushless DC motor driver is compatible with various driving methods and control technologies required for silence and high efficiency, making it ideal for fan motors. We have wide range of lineup including voltage and current.
Easy Part Finder
Motor Driver Quick Search
Single-Phase Brushless DC Motor Drivers
Sine Wave
BTL
PWM Soft Switching
Switching
After the @ mark shows ① The speed control input signal (DC, PWM, No Terminal (No speed control terminal)), and ② The external output signal pin (FG, AL). (@① / ②)