ROHM Product Detail

BD6981FVM
Standard Single-phase Full wave Fan Motor Driver

This is the summary of application for BD6981FVM. BD6981FVM can drive FAN motor silently by BTL soft switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6981FVM-GTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

2.8

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

18

Drive Type

BTL

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

2.8V to 16V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・ Small package (MSOP8)
・ BTL soft switching drive
・ Constant voltage output for hall element
・ Lock protection and auto restart (without external capacitor)
・ Rotating speed pulse signal (FG) output
X

Most Viewed