Videos
Ultra-Compact High-Speed Response Analog Output Optical Proximity Sensor (VCSEL Photoreflector) - RPR-0730
2025-11-19 00:00:00.0
( 1.39 MB )
The RPR-0730 is an ultra-compact optical proximity sensor (photoreflector) that integrates a proprietary 940nm VCSEL as the light-emitting element -offering superior directionality and lower power consumption than conventional LEDs –along with ROHM’s high-speed phototransistor as the light-receiving element. This combination enables faster, more precise detection, making it ideal for demanding applications such as print detection in multifunction and label printers as well as rotation sensing in motors and gears -areas where conventional digital output types often fall short.
The RPR-0730 is an ultra-compact optical proximity sensor (photoreflector) that integrates a proprietary 940nm VCSEL as the light-emitting element -offering superior directionality and lower power consumption than conventional LEDs –along with ROHM’s high-speed phototransistor as the light-receiving element. This combination enables faster, more precise detection, making it ideal for demanding applications such as print detection in multifunction and label printers as well as rotation sensing in motors and gears -areas where conventional digital output types often fall short.