ROHM Parametric

Isolated Switch Driver (Isolated MOS Driver)

Isolated Switch Driver (Isolated MOS Driver)

Isolated switch drivers (Isolated MOSFET drivers) are ICs that integrate a high-voltage isolation element while directly driving MOSFETs without secondary power supply, contributing to the standardization of source/sink output circuits in industrial equipment. Compared to conventional solutions using photocouplers, they offer higher reliability and faster response while simplifying design and saving board space. This product family provides an isolation voltage of 3750 VRMS and features floating outputs that can efficiently drive multiple MOSFETs. In addition, functions such as undervoltage lockout and a low-delay design ensure fast and stable operation. These devices are ideally suited for a wide range of industrial applications, including PLCs, sequencers, and industrial PCs, delivering excellent performance where safety and reliability are critical.

Parametric Search

 
X X

      Loading
      Loading
      Loading