ROHM Parametric

MOS-IPM

ROHM MOS-IPMs are high-efficiency 600V/15A intelligent power modules that integrate ROHM's own PrestoMOS™ MOSFET series, bootstrap diodes and gate drivers into a single package. The proprietary built-in MOSFET improves efficiency during steady state operation. These features, along with multiple protection circuits, make them useful in a variety of applications by significantly reducing power loss during normal AC operation vs IGBT-IPMs.

ROHM also offers IGBT-type IPMs.

Parametric Search

 
X X

      Loading
      Loading
      Loading