|
|
LogiCoA™ MCUs are equipped with ROHM's proprietary RMOS operating system, enabling analog-digital fusion control for power electronics applications. These MCUs integrate CPU and memory, incorporating a rich set of analog peripherals, including comparators, programmable gain amplifiers, 12-bit successive approximation ADCs, and 8-bit DACs. Additionally, they feature high-resolution PWM circuits operating at 64 MHz, making them ideal for precise analog circuit control. By leveraging these capabilities, LogiCoA™ MCUs contribute to cost reduction, lower power consumption, and enhanced functionality in circuit topologies, particularly for power supply applications.
As the LogiCoA™ solution, ROHM also provides reference design boards that integrate these MCUs with power devices, facilitating efficient system development.
About LogiCoA™
LogiCoA™ is a brand that embodies a design philosophy of fusing digital elements to maximize the performance of analog circuits. By combining the advantages of analog circuitry with those of digital control, it is possible to maximize the potential of circuit topologies, contributing to more efficient power utilization. As LogiCoA™ is a design concept that can be applied not only to the power supply field, but also to power solutions as a whole, ROHM is considering its application in future products and solutions.
* LogiCoA™ is a trademark or registered trademark of ROHM Co., Ltd.
Videos & Catalogs
Product Family
Parametric Search
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.