lapisnoticeText CSS JS

support_LogiCoA_main

 
 

Achieves advanced power supply functionality through hybrid analog-digital control LogiCoA™ Power Electronics Solutions

main image
LogiCoA™ icon
The LogiCoA™ brand represents a design philosophy that integrates digital elements to maximize the performance of analog circuits. Leveraging the strengths of both analog and digital technologies enables more efficient power utilization.
LAPIS TECHNOLOGY™
 

Achieves advanced power supply functionality through hybrid analog-digital controlLogiCoA™ Power Electronics Solutions

main image
LogiCoA™ icon
The LogiCoA™ brand represents a design philosophy that integrates digital elements to maximize the performance of analog circuits. Leveraging the strengths of both analog and digital technologies enables more efficient power utilization.

ROHM has released LogiCoA™ solutions for the power electronics sector, blending analog and digital control to deliver functionality comparable to high-end, fully digital systems while maintaining the low power consumption and cost efficiency of analog designs.
Explore our innovative solutions that unlock new possibilities for power applications in industrial and consumer equipment. *Power electronics field: A sector dedicated to power supply, control, and power conversion

Broad Applicability 

Our LogiCoA™ solutions are designed for a broad range of applications in the power electronics field, including power supplies, LED drivers, and motor drives.

Broad Applicability

Basic LogiCoA™ Solution Configuration 

LogiCoA™ solution, which achieves high functionality, low cost, and low power consumption, consists of 3 key elements: Circuit Topology, LogiCoA™ MCU, and RMOS.

Basic LogiCoA™ Solution Configuration
Basic LogiCoA™ Solution Configuration

LogiCoA™ Features 

LogiCoA™ solutions provide the following features, delivering the benefits of high functionality, low cost, and low power consumption across a variety of applications.

Achieves functionality equivalent to digital control

 ・Enables operational analysis through log data acquisition and communication functions
 ・Built-in calibration function supports smaller components while improving circuit performance

Delivers lower power consumption and costs vs digital control

 ・Utilizes a low cost, low power LogiCoA™ MCU
 ・Simultaneous control of two circuit topologies provides circuit reduction benefits and decreasing costs and power consumption

Streamlines implementation

 ・Optional RMOS and reference boards simplify MCU software development

Compatible with a wide range of power electronics

 ・Adaptable to circuit topologies in various fields

Basic LogiCoA™ Solution Configuration
Basic LogiCoA™ Solution Configuration

Transitioning from conventional analog control to a LogiCoA™ power electronics solution achieves the same benefits of digital control while maintaining low power consumption and costs

Manufacturing Video | Shaping the future of power supply design through the integration of analog and digital technologies  LogiCoA™ Power Supply Solution

LogiCoA™ Power Supply Solution

LogiCoA™ Power Supply Solution

03:29  

Key Products and Development Environment Comprehensive support facilitates implementation

ROHM provides comprehensive support materials online, including reference designs, evaluation boards, application notes, and software (sample programs and evaluation GUI), enabling immediate evaluation of LogiCoA™ solutions. In addition, reference boards and related products can be purchased from online distributors.

Reference Designs

Reference design boards will be offered for a variety of power supply topologies

Online Contents

Application Notes
  LogiCoA™ overview materials
  Operating manuals
  OS/evaluation GUI manuals
Board user guides
Sample programs
Schematics, parts lists

Main Products: LogiCoA™ MCUs

MCUs optimized for hybrid analog-digital control

Part No. Operating Voltage Temperature Timer Comparator A/D Converter D/A Converter Programmable Gain Amp CPU Memory Package
Code
Flash
Data Flash RAM
ML62Q2033 4.5V
to
5.5V
Ta=
-40℃
to
+105℃
(Tj=+115℃)
(Absolute Maximum Rating: Tj Max= +125℃)
16bit timer with
PWM/Capture
×
6 counters
64MHz (Max) operation
(15.625ns resolution)
10 outputs 3ch
(asynchronous clock operation)
Response time: 100ns typ.
12bit
SA-ADC:
5ch
8bit,
2ch
1ch,
Gain setting: 4 levels
(x4/x8/x16/x32)
16bit RISC
CPU Core
(U16), 16MHz (Max) operation
16KB 4KB
(Minimum erasable unit: 128B)
2KB TSSOP20
ML62Q2035 32KB
ML62Q2043 13 outputs 16KB WQFN24
ML62Q2045 32KB

OS [RMOS] and Software Development Environment

Functions can be customized to meet the required specifications of the application circuit

OS「RMOS」Circuit topology processing and background tasks like communication and log acquisition are implemented for easy program development.
RS
plus
Onboard Simulation EnvironmentThe extensive software development environment allows for onboard program debugging
product

LogiCoA™ Power Electronics Solutions: Introductory Materials

Comprehensive support materials are available. Please refer to them when considering our products.

Download

Contact Information 

Note: LogiCoA™ is a trademark or registered trademark of ROHM Co., Ltd.