Power Supply ICs for High Fidelity Audio
ROHM's audio power supply IC is ideal for any audio device requiring sound quality, such as high-resolution sound source playback and Hi-Fi audio. It is possible to supply clean power and improve the sound quality of all audio equipment from the power supply line.
BD37201NUX is designed for low-voltage digital devices (such as DA converter and DSP).
Parametric Search
Supporting Information
In response, ROHM succeeded in developing the industry’s first audio power supply ICs that excel in all 3 characteristics by combining proprietary power supply analog design technology that leverages power processes with audio quality expertise. The result is a very clean power supply compared with conventional solutions, making it possible to achieve higher audio quality through the power supply line by improving sound imaging (location and distance of sound source) and resolution (realism and depth) in high-fidelity audio devices.
Product Lineup
| Part Number | Function | Input Voltage |
Output Voltage |
Output Current |
Noise Level | Line Transient |
PSRR | Package |
|---|---|---|---|---|---|---|---|---|
| BD37201NUX | Low voltage input, Compact package | 2.7V~5.5V | 1.0V~4.5V | 500mA | 4.72µVrms (10Hz~100KHz) |
3mV (1.0V/µsec) |
90dB(1kHz) 50dB≦(10Hz~1MHz) |
VSON008X2030 (2.00x3.00mm) |
| BD37210MUV | High voltage input, Positive type | 3.0V~16.0V | 1.0V~15.0V | 1000mA | 4.60µVrms (10Hz~100KHz) |
3mV (1.0V/µsec) |
78dB(1kHz) 50dB≦(10Hz~1MHz) |
VQFN020V4040 (4.00x4.00mm) |
| BD37215MUV | High voltage input, Negative type | -16.0V~-3.0V | -15.0V~-1.0V | -1000mA | 5.10µVrms (10Hz~100KHz) |
3mV (1.0V/µsec) |
90dB(1kHz) 50dB≦(10Hz~1MHz) |
VQFN020V4040 (4.00x4.00mm) |
Key Features
1.Delivers higher sound quality by providing clean power

Incorporating a newly developed error amp circuit capable of high-speed response over a wide band minimizes the effects of input voltage/output current fluctuations on the output voltage. The result is more faithful reproduction at the low end (bass).
2. Reduced noise

Class-leading low noise is achieved (4.6µVrms, 50x lower than conventional) by adopting a low-noise architecture that suppresses noise generated within the IC. This eliminates the influence of noise to deliver clear sound with superior transparency.
3. Power supply symmetrization

Besides positive power supply ICs, a negative type is offered that can be configuredto achieve ideal symmetry in characteristics when used together.This makes it possible to improve sound image localization and expand the sound stage.
Applications
Hi-fi audio systems, portables, home audio, wireless speakers, and other equipment requiring high fidelity playback
Terminology
- High Resolution Audio Source
Unlike music on standard CDs which are played back at a sampling frequency of 44.1kHz and 16bit quantization bit rate, high-resolution audio sources typically require playback at greater than 96kHz and 24bit. In other words, the amount of information contained in high-resolution audio sources is much greater than in standard CD quality sources, resulting in better sound quality. - Hi-Fi (High Fidelity) Audio
High quality audio designed to faithfully reproduce the original audio source.