PLC (Programmable Logic Controller) - Input/Output Unit
PLCs (Programmable Logic Controllers) serve as the central control units of factory automation systems, where exceptional reliability and long service life are critical. The input/output (I/O) section that interfaces with sensors and actuators plays a key role in exchanging signals with external devices and must deliver both high reliability and strong noise immunity.
ROHM supports these demands by providing high-efficiency power supply ICs optimized for input/output units, IPDs with integrated protection circuits, and a variety of signal processing ICs, enhancing overall reliability and noise immunity.
Topology Selection
When designing circuits, especially power circuits, it's essential to choose a circuit configuration that aligns with the required specifications, as the input/output voltages, power levels, and isolation needs will vary by application. Optimal component selection also depends on the topology. Using inappropriate components can lead to performance shortfalls, potentially requiring a complete redesign of the circuit. ROHM’s topology selection page helps users identify the most suitable devices for various circuit designs.
Reference Design
ROHM provides a system-level evaluation board (solution board) that combines ROHM's IC and discrete products. We have already solved not only the characteristics of individual products but also the problems that may occur when combining them to build a system, thus contributing significantly to the reduction of development time for our customers.
Design Model
ROHM offers simulation models, including thermal models, PLECS models, and Ray files, for circuit and thermal simulations of discretes and ICs, including power devices.
ROHM Solution Simulator
ROHM Solution Simulator is a new web-based electronic circuit simulation tool that can carry out a variety of simulations, from initial development that involves component selection and individual device verification to the system-level verification stage.
*MyROHM Login Required.
Video
-
ROHM SiC Power Solutions
-
Flexible Lines
Catalog
- Application Brochure for Industrial
- IPD / Smart Switch Brochure
- Next Generation Op Amp Brochure
- DC-DC Converter Selection Guide