AC/DC Converters ICs
ROHM offers a broad selection of AC/DC controller and converter ICs. These large-current external FET switching regulators are compatible with nearly all switching power-supply applications by offering a wide input voltage range, multiple topologies (boost, negative voltage, buck, buck-boost), and flexible operating frequency.
SiC Applications
A pioneer in SiC technology, ROHM was the first supplier to introduce AC/DC converter control ICs for a SiC drive that makes it possible to increase performance while reducing power consumption. The growing proliferation of SiC power devices is expected to provide added value to the AC/DC converter market which demands increased power savings and miniaturization.

ROHM AC/DC Designer easily supports circuit designs. It searches items according to the conditions in the Parameter. When the D button is clicked, it draws out the reference circuit, and automatically designs the specification of the Trans.