|
USB Type-C Power Delivery
ROHM's USB Type-C Power Delivery Controller ICs are compatible with the latest USB Power Delivery (Rev2.0) and Type-C (Rev1.1) specifications. USB Type-C compliant high power transmission technology ideal for powering Laptops and Tablets, supporting up to 100W (20V@ 5A).
Evaluation Boards, Supporting Materials
Product Family
Parametric Search
Loading...