LVDS Interface ICs
ROHM LVDS interface IC lineup includes serializers and deserializers in a range of operating frequencies (8-150MHz) and transmission bit counts (35-70bits) for broad compatibility. High-speed serial transmission - up to 7x faster - helps to reduce the number of cables to 1/3rd or less, providing a low swing mode that is expected to achieve lower EMI. In addition, a 250MHz 4bit LVDS driver/receiver is available for a range of applications, from digital consumer equipment such as LCD TVs to multifunction printers and other office equipment, along with measurement and medical devices.
Loading...