Motor Drive - 3-Phase 400VAC Inverter

Inverters require high power high efficiency operation to drive large current motors without waste. ROHM supplies power solutions for motor drive that incorporate state-of-the-art power semiconductors centered on SiC MOSFETs, high performance magnetically isolated gate driver ICs, and high accuracy shunt resistors. Also offered is a broad lineup of power supply ICs for auxiliary power supplies along with system-level solution proposals that contribute to high efficiency operation and improved reliability.

Topology Selection

When designing an electronic circuit, especially power system circuits, it is necessary to select a circuit configuration (topology) that meets the required specifications because input voltage, output voltage, power, isolation, etc. vary depending on the application. The selection of the most suitable components also differs depending on the topology. If the wrong components are selected, the required specifications cannot be met and the circuit design must be redone. The topology selection page provided by ROHM guides you through the selection of the best device for different topologies.

Reference Designs

We provide solution boards that solve various customer problems by combining ROHM ICs and discrete products. System-level evaluation results and design data as reference designs are also offered to help customers reduce development load.

Reference Designs
 

・Reference Designs
・5kW High-Efficiency Fan-less Inverter Reference Design
・Isolation Fly-back Converter Quasi-Resonant method Output 24W 24V Reference Design
・Built-in SiC MOSFET Isolated Fly-back Converter QR method Output 48W 24V Reference Design
・30A Current Sensing with current sense Amplifier (CSA) Reference Design

Design Models

Various simulation models for circuit and thermal simulations of power devices and ICs can be downloaded from individual product pages or the following links.

Common to All Products

・SPICE

Discretes only

(power devices, MOSFETs, transistors, diodes, etc.)
・LTspice
・Thermal
・PLECS

ICs only

(op amps, power management ICs, power supply ICs, etc.)
・ Unencrypted SPICE (downloadable from each product page)
This is an unencrypted version of PSPICE, a SPICE model that can be imported into any simulator.

ROHM Solution Simulator

ROHM Solution Simulator is a new web-based electronic circuit simulation tool that allows a variety of simulations to be carried out, from initial development that includes component selection and individual device verification to the system-level verification stage. This makes it possible to quickly and easily implement batch verification of ROHM power devices (i.e. SiC) and ICs (e.g. driver and power supply ICs), in simulation circuits under close to actual conditions, significantly reducing application development load.
*MyROHM registration required

ROHM Solution Simulator
 

Video

ROHM SiC Power Solutions

ROHM offers SiC power devices and solutions that contribute to greater application miniaturization and efficiency. Please consider ROHM for all your SiC design needs.

Flexible lines

ROHM Apollo’s Hirokawa Factory in Fukuoka Prefecture began operating a new semiconductor back-end process line. Sample production for sales expansion started April 2021. The following year, in 2022, we began mass producing discrete products. The clean room, which embodies the concept of an ‘unmanned high-mix production line’ features a compact design using three sets of equipment neatly arranged in a U-shape with AGVs (Automated Guided Vehicles) running between them. Technicians monitor the status of all lines via monitors in an adjacent control room.

Click here to see a video on ROHM manufacturing

Catalog

Application Brochure for Industrial
Application Brochure for Industrial
Nano Power Supply Technology Brochure
Nano Power Supply Technology Brochure
Power Device Catalog
Power Device Catalog
Low Power Microcontrollers Catalog
Low Power Microcontrollers Catalog
Next Generation Op Amp Brochure
Next Generation Op Amp Brochure
Serial EEPROM Selection Guide
Serial EEPROM Selection Guide