REFPDT007 - Reference Design
5kW High-Efficiency Fan-less Inverter
We employ trans-linked interleaved circuits as inverter circuits that utilize the high frequency switching performance of silicon carbide (SiC) MOSFET, achieving a power conversion efficiency of 99% or more at 5kW.Since this circuit topology allows a reduction in the inductance of the smoothing reactor, the high efficiency is achieved by reducing the number of windings of the reactor to dramatically reduce the copper loss. These novel inverter circuits have been developed jointly with Power Assist Technology Ltd. (https://www.power-assist-tech.co.jp/)
This reference design consists of three boards. Each is shown below.
- REFPDT007-EVK-001A Power Stage
- REFPDT007-EVK-001B Controller Board
- REFPDT007-EVK-001C Aux Power Supply
Since the interleaved type using SiC MOSFET (SCT3017AL, SCT3030AL) has an efficiency of 99.0% (total loss 51 W),heat generation is reduced, and the circuit can be cooled with downsized heat radiation fins without using a cooling fan.Furthermore, since the apparent switching frequency is doubled for the interleaved type, the smoothing filter is downsized by a factor of 2 in its size and weight.
Design Resources
Specifications
Board Number | Input Voltage | Output voltage | Output current | Switching Frequency | Iout pp/Iout peak | Bm max | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REFPDT007-EVK-001C | 320Vdc | 200Vac | 25A | 40kHz | less than 0.2 | less than 0.15T | |||||||||
REFPDT007-EVK-001B | 320Vdc | 200Vac | 25A | 40kHz | less than 0.2 | less than 0.15T | |||||||||
REFPDT007-EVK-001A | 320Vdc | 200Vac | 25A | 40kHz | less than 0.2 | less than 0.15T |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|
REFPDT007-EVK-001A | SiC MOSFETs | SCT3030AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001A | SiC MOSFETs | SCT3017AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001A | SiC Schottky Barrier Diodes | SCS212AM | - | Active | - | - | - | |
REFPDT007-EVK-001B | SiC MOSFETs | SCT3030AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001B | SiC MOSFETs | SCT3017AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001B | SiC Schottky Barrier Diodes | SCS212AM | - | Active | - | - | - | |
REFPDT007-EVK-001C | SiC MOSFETs | SCT3030AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001C | SiC MOSFETs | SCT3017AL | - | Recommended | - | - | - | Solution Simulator |
REFPDT007-EVK-001C | SiC Schottky Barrier Diodes | SCS212AM | - | Active | - | - | - |