Server Motherboard for AI
As a result of the popularization of generative AI and the acceleration of DX, modern servers are required to have unprecedented computing power, and corresponding increases in the power consumption must be addressed. To improve the power usage effectiveness (PUE) of data centers, there is an urgent need to shift from the traditional 12 V distributed power distribution architectures to 48 V centralized architectures, while also downsizing power supply units and improving their efficiency.
ROHM provides total solutions combining our long-held high-efficiency power supply IC technologies with high-performance MOSFETs, including GaN (gallium nitride) devices. Driving technologies that bring out the device characteristics to the maximum extent possible can dramatically reduce power conversion losses. By simultaneously suppressing heat generation and increasing power density, this contributes to both improved processing performance and energy savings of server boards.
Technical information
Topology Selection
When designing circuits, especially power circuits, it's essential to choose a circuit configuration that aligns with the required specifications, as the input/output voltages, power levels, and isolation needs will vary by application. Optimal component selection also depends on the topology. Using inappropriate components can lead to performance shortfalls, potentially requiring a complete redesign of the circuit. ROHM’s topology selection page helps users identify the most suitable devices for various circuit designs.
Reference Design
ROHM provides a system-level evaluation board (solution board) that combines ROHM's IC and discrete products. We have already solved not only the characteristics of individual products but also the problems that may occur when combining them to build a system, thus contributing significantly to the reduction of development time for our customers.
Design Model
ROHM offers simulation models, including thermal models, PLECS models, and Ray files, for circuit and thermal simulations of discretes and ICs, including power devices.
ROHM Solution Simulator
ROHM Solution Simulator is a new web-based electronic circuit simulation tool that can carry out a variety of simulations, from initial development that involves component selection and individual device verification to the system-level verification stage.
*MyROHM Login Required.
Product-related materials
Product Longevity Program (PLP)
To ensure long-term reliability for industrial and other long-life equipment, we disclose supply periods for products covered under our Product Longevity Program.
Catalog
On this catalog page, ROHM has compiled various brochures listing our products and solutions by market, application, solution, and product.
White Paper
This white paper introduces ROHM’s comprehensive power solutions across power devices and analog ICs, with thermal design simulations, board-level design strategies, and real-world implementation examples.
Application Note
This application note page compiles practical information for immediate use in design and evaluation, including how to interpret thermal resistance and heat dissipation, as well as key precautions for temperature measurement.
- What Is Thermal Design
- Basics of Thermal Resistance and Heat Dissipation
- Method for Calculating Junction Temperature from Transient Thermal Resistance Data
- Notes for Temperature Measurement Using Thermocouples
- Two-Resistor Model for Thermal Simulation
- Notes for Temperature Measurement Using Forward Voltage of PN Junction
- How to Use Thermal Models
- Precautions When Measuring the Rear of the Package with a Thermocouple
- Measurement Method and Usage of Thermal Resistance RthJC
Video
100V Power MOSFET for AI Servers RY7P250BM
Developed the RY7P250BM, a 100V power MOSFET that combines Wide-SOA and low on-resistance, making it ideal for hot-swap circuits in AI servers.
650V GaN | Tech Explainer
ROHM EcoGaN™ power products are the answer to power supply system communication and reliability.
ROHM Super Junction MOSFETs
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
Current Sensing Solutions
ROHM offers a comprehensive range of current sensing solutions, including resistive current sensing ICs along with key components like op amps, current sense amps, and shunt resistors. ROHM current sensors deliver high accuracy detection for efficient energy management. By replacing magnetic field detection types, mounting area can be significantly reduced, contributing to more compact, lightweight applications.
ROHM’s Product Longevity Program
when designing new products. This time, we will talk about ROHM’s Product Longevity Program (PLP) that addresses these concerns, allowing customers to select products with greater confidence.