|
High Power Ultra-low Ohmic Shunt Resistors (PSR series)
- Metal plate / High power type
- Product size(inch):2512, 2525, 3222, 3921, 5931
- Rated power:3W ~ 15W
- Resistance range:0.1mΩ ~ 3mΩ
- Suitable for current detection in high current circuit
- Achieved low TCR even at ultra-low resistance range
Videos & Catalogs
Parametric Search
Loading...