IPDs (Smart Low Side & High Side Switch ICs)
Smart power switches from ROHM’s IPD (intelligent power device) series are available as low-side or high-side switch ICs to provide you with the right part for your application. The designs of these automotive-grade universal switches integrate a low on-resistance MOSFET and multiple protection circuits into one chip. This provides enhanced protection against cases of overheating, overvoltage, overcurrent, and load short circuiting, ensuring suitability for a variety of industrial applications, including resistance-capacitance-related inducible load installed in engine rooms and compartments.
Subcategory Search
| Family | Function | Generation | Output Channel | RDS (ON) (Typ.)[mΩ] | ||||
|---|---|---|---|---|---|---|---|---|
| 9-25 | 40-90 | 140-180 | 250- | |||||
| High Side | Current Sense | 3rd Gen | 1ch | 3 Products | 3 Products | |||
| 3rd Gen | 2ch | Under Development | ||||||
| Standard / Error Flag | 2nd Gen | 1ch | 4 Products | |||||
| 2nd Gen | 2ch | 1 Product | ||||||
| Variable Overcurrent Limit | 2nd Gen | 1ch | 5 Products | |||||
| 2nd Gen | 2ch | 3 Products | ||||||
| Low Side | Standard / Error Flag | 2nd Gen | 1ch | 4 Products | 5 Products | 4 Products | 4 Products | |
| 2nd Gen | 2ch | 5 Products | 2 Products | 2 Products | ||||
| Slew Rate Control | 2nd Gen | 1ch | 1 Product | |||||
| Multi Channel | 2nd Gen | 4ch~ | 6 Products | |||||
Parametric Search
Supporting Information
IPD Functions
Current SenseHigh accuracy output current monitor
1ch/2ch High Side Switch
BV1HBxxxEFJ-C(1ch) / (Under Development)BV2HBxxxEUV-C(2ch)

Slew Rate ControlReduces switching loss and noise
Multi ChannelIdeal for driving multiple loads
Regarding TDACC™
TDACC™ is a registered trademark of ROHM Co., Ltd. ROHM’s original circuit and device technology achieves both heat suppression and low ON resistance by optimally controlling the number of current-carrying channels when the power MOSFETs in the IPD generate heat due to back EMF during the OFF state, which is difficult to achieve in a compact size.

Related Information
NEWS
・ROHM’s New Compact Intelligent (Smart) Low Side Switches: Reduced Power Loss and Safer Operation Using Proprietary TDACC™ Circuit and Device Technology
・The Industry’s First Intelligent Power Devices Enabling Standalone System Protection
Electronics Basics
・IPDs
・High Side and Low Side Switches