BV2HM050EFV-C
Automotive IPD Series 2ch High Side Switch

BV2HM050EFV-C is a 2ch high side switch for automotive application. It has a built in hiccup mode overcurrent protection function, thermal shutdown protection function, open load detection function, under voltage lockout function. It is equipped with diagnostic output function for abnormality detection.

Product Detail

 
Part Number | BV2HM050EFV-CE2
Status | Recommended
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN2

Function

Standard / Error Flag

Channel Number [ch]

2

Drain-Source Voltage (Max.)[V]

45

Output Current[A]

5

ON Resistance(Max.)[mΩ]

100

ON Resistance(Typ.)[mΩ]

50

Over Current Detect [A]

5

Active Clamp Energy [mJ]

140

UVLO Detection Voltage(Max.)[V]

5

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Current consumption(Typ.)[µA]

5000

Thermal Shut Down

Self-restart

Open Load Detect [V]

3

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.5x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Built-in Hiccup Mode Overcurrent Protection Function(OCP)
  • Built-in Thermal Shutdown Protection Function(TSD)
  • Built-in Open Load Detection Function(OLD)
  • Built-in Under Voltage Lockout Function(UVLO)
  • Low On-Resistance RON = 50mΩ(Typ)
  • Monolithic Power Management IC with the Control Block(CMOS) and Power MOSFET Mounted on a Single Chip
X

Most Viewed