MOSFETs
ROHM MOSFETs feature low on-resistance and high switching speed. We offer a wide voltage lineup from small signal products to 800V high voltage products, and can be used for various applications such as power supplies and motor drive circuits. MOSFETs are indispensable parts for automobile electrification. ROHM's automotive MOSFETs are highly reliable products that comply with the automotive reliability standard AEC-Q101. An abundant package lineup flexibly meets the requirements of various in-vehicle systems.