High Output Laser Diodes
Infrared high-power lasers deliver high peak output with pulse lighting, making them Ideal for use as light sources for distance measurement. It is expected to be applied to the in-vehicle field such as LiDAR (Light Detection and Ranging) by making the best use of the straightness and light collection characteristics of laser light. It is also ideal as a SLAM (Simultaneous Localization and Mapping) light source for robot vacuum cleaners and service robots. We are developing products with a wavelength of 905nm and a peak output of 5W to 120W, and planning to add to the lineup one by one.
Loading...