Topology Selection
When designing a power supply circuit, it is necessary to select a circuit configuration (topology) that matches the required specifications, since input voltage, output voltage, power, isolation, etc. vary depending on the application. In addition, the optimum component selection differs depending on the topology. If the wrong components are selected, the required specifications will not be met and the circuit design will have to be rework. The following table shows the most suitable devices for various topologies, which can be used as a reference for selecting the topology and selecting the most suitable components for the topology to reduce the design man-hours.
Applications
| Function | Topology name | Vin | Vo | Applications | |||||
| Industry Power Converter (SMPS) |
PV Inverter |
UPS | On Board Charger for xEV |
xEV Charger Station |
Industry Motor Drive |
||||
| AUX PS | Single-End Flyback with RCD snubber (Controller IC version) |
85 - 265VAC | 24VDC | ✓ | ✓ | ✓ | ✓ | Coming Soon | |
| Single-end Flyback with RCD snubber (AC/DC IC version) |
85 - 265VAC | 24VDC | ✓ | ✓ | ✓ | ✓ | |||
| Single-End Flyback with RCD snubber (DC input version) |
325VDC | 24VDC | ✓ | ✓ | ✓ | ✓ | ✓ | ||
| Three phase, Single-End Flyback with RCD snubber (Controller IC version) |
3phase 210 - 690VAC |
24VDC | ✓ | ✓ | ✓ | ||||
| Three phase, Single-End Flyback with RCD snubber (AC/DC IC version) |
3phase 210 - 690VAC |
24VDC | ✓ | ✓ | ✓ | ||||
| Three phase, Single-End Flyback with RCD snubber (DC input version) |
300 - 690VDC | 24VDC | ✓ | ✓ | ✓ | ✓ | |||
| Two switch Flyback (Controller IC version) |
3phase 210 - 690VAC |
24VDC | ✓ | ✓ | ✓ | ✓ | |||
| Two switch Flyback (DC input version) |
300 - 690VDC | 24VDC | ✓ | ✓ | ✓ | ✓ | ✓ | ||
| AC/DC | Boost PFC | 85 - 265VAC | 400VDC | ✓ | ✓ | ||||
| Interleaved Boost PFC | 85 - 265VAC | 400VDC | ✓ | ✓ | ✓ | ||||
| Totem-Pole Bridgeless PFC (Diode Rectification) |
85 - 265VAC | 400VDC | ✓ | ✓ | ✓ | ||||
| Totem-Pole Bridgeless PFC (Synchronous FETs) |
85 - 265VAC | 400VDC | ✓ | ✓ | ✓ | ||||
| 3-phase 2-level full bridge PFC | 3phase 170 - 480VAC |
800VDC | ✓ | ✓ | ✓ | ||||
| 3-phase vienna PFC | 3phase 170 - 480VAC |
800VDC | ✓ | ✓ | ✓ | ||||
| 3-phase NPC type-T PFC | 3phase 170 - 480VAC |
800VDC | ✓ | ||||||
| DC/DC | Boost Converter | 150 - 350VDC | 400VDC | ✓ | |||||
| Bidirectional Buck-Boost Converter | 400VDC | 30 - 100VDC | ✓ | ✓ | |||||
| Dual Buck-Boost Converter | 600 - 1500VDC | 800VDC | ✓ | ✓ | |||||
| Bipolar Boost Converter | 400 - 600VDC | 800VDC | ✓ | ✓ | |||||
| 3-Level Flying Capitor Booster | 400VDC | 400 - 600VDC | ✓ | ||||||
| LLC Converter (Half Bridge, Diode Bridge) |
400VDC | 400VDC | ✓ | ||||||
| LLC Converter (Full Bridge, Diode Rectification) |
400VDC | 12 - 48VDC | ✓ | ||||||
| LLC Converter (Full Bridge, Synchronous FETs) |
400VDC | 12 - 48VDC | ✓ | ||||||
| LLC Converter (Full Bridge, Diode Bridge) |
400VDC | 400VDC | ✓ | ✓ | |||||
| Phase Shifted Full Bridge Converte (Diode Rectification) |
400VDC | 12 - 48VDC | ✓ | ||||||
| Phase-Shifted Full Bridge Converter (Synchronous FETs) |
400VDC | 12 - 48VDC | ✓ | ||||||
| Dual Active Bridge (DAB) |
400VDC | 400VDC | ✓ | ✓ | ✓ | ✓ | |||
| DC/AC | Full Bridge Inverter (1-phase application) |
400VDC | 85-265VAC | ✓ | ✓ | ||||
| Heric Inverter (1-phase application) |
400VDC | 85-265VAC | ✓ | ✓ | |||||
| 3-Level NPC TYPE-I Inverter (3-phase application) |
800VDC | 3phase 170 - 480VAC |
✓ | ✓ | |||||
| 3-Level NPC TYPE-T Inverter (3phase application) |
800VDC | 3phase 170 - 480VAC |
✓ | ✓ | |||||
| 2-Level full bridge Inverter (3-phase application) |
800VDC | 3phase 170 - 480VAC |
✓ | ✓ | |||||