Two switch flyback (DC input version)
Description
Flyback topologies are the most common and widely used topologies in auxiliary power supply design. Fly-back converter could be single phase as well as three phase types. Fly- back is most commonly used due to its simplicity in design and control, less components, low cost solution, and built-in galvanic isolation.
Two Switch Flyback helps to overcome the limitations of conventional flyback converter by splitting overall voltage stress equally between the two transistors. Two Switch Flyback is typically used for the power supplies >250W.
Overview
An overview of relevant components, power class and topologies is shown in below table.
Circuit

Key Products
| Product Category | Product family | Product Number | Remark |
|---|---|---|---|
| Controller | Quasi-Resonant control | BD768xFJ-LB series | SOP-J8, Low current consumption (19µA), during standby, Gate-clamp circuit |
| Gate Driver | Isolated Gate Driver | BM6105AFW-LBZ 2500V BM61S41RFV-C 3750V |
SOP16WM SSOP-B10W |
| Discrete MOSFET | SiC 4G 1200V | SCT4062KR | TO-3PFM, Rds_on= 62mΩ |
| SiC 4G 1200V | SCT4062KE | TO-268-2L, Rds_on= 62mΩ | |
| SiC 4G 1200V | SCT4062KW7 | TO-263-7L; Rds_on= 62mΩ | |
| Diode (D3) Secondary Rectifier |
Schottky Barrier Diodes | RBQ /RBxx8 series | Ultra low IR SBD is suitable for rectification purpose, RBxx8 series has wide range of voltage choise |
| Diode (D1,D2) Primary VH or GND Clump |
1200V | RFS series (2 Piece series use) | Coming soon. Please contact us. |
Simulation
C-010. DC-DC Flyback Converter Vin=800V, Vo=25V, Io=10A
Related Topologies
