ROHM Product Detail

Not Recommended for New Designs BM61S41RFV-C
Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BM61S41RFV-CE2
Package | SSOP-B10W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

16

Vcc2(Max.)[V]

24

Iout(Max.)[A]

4

I/O Delay Time(Max.)[ns]

65

Min. Input Pulse Width[ns]

60

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

3.5x10.2 (t=1.9)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified(Grade1)
  • Providing Galvanic Isolation
  • Active Miller Clamping
  • Under-Voltage Lockout Function
  • UL1577(pending)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM61S41RFV-EVK001
    • The BM61S41RFV-EVK001 board can be driving SiC Power Devices. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 24 V. The BM61S41RFV-C has Power Supply protections which are the Under-Voltage Lockout (UVLO) function at Input-side and Output-side. The Active Miller Clamping is included for gate control. The BM61S41RFV-EVK001 allows designers to evaluate Rohm’s Gate Driver family for various applications.

  • User's Guide
    • Evaluation Board - BM61S41RFV-EVK002
    • The BM61S41RFV-EVK002 board can be driving two SiC Power Devices such as for High-side and Low-side on Half-Bridge application. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 24 V.

  • User's Guide
    • Reference Design - REF68007
    • TO247 SiC MOSFET 3-Phase Inverter Evaluation Board
    • The SCT4013DRC15-EVK-A08 provides detailed specifications for a three-phase inverter featuring Silicon Carbide (SiC) MOSFETs. The SCT4013DRC15-EVK-A08 serves as a reference design platform for evaluating a three-phase inverter system based on ROHM’s 4th generation SiC MOSFETs in a TO‑247 package. This evaluation kit includes a power board, gate driver board, and sensing board, offering a complete solution for high-efficiency power conversion applications up to 10 kVA. The reference design is supported by comprehensive development resources, including schematics, bill of materials (BOM), and PCB layout files. It features a reference board optimized with TO‑247 SiC MOSFETs, designed for high-performance three-phase inverter applications. We encourage users to explore the advanced control capabilities of this EVK and consider its integration into future power electronics development projects.

    • Reference Design - REF68023
    • SCZ4006KTAC23-EVK001 Three Phase Inverter Evaluation Board
    • This SCZ4006KTAC23-EVK-001 provides detailed specifications for a 3-phase inverter that utilizes Silicon Carbide (SiC) MOSFETs.

      The SCZ4006KTAC23-EVK-001 is a reference design platform for evaluating a three-phase inverter system utilizing ROHM's 4th Generation SiC MOSFETs in a DOT-247 package. This evaluation kit includes a power board, gate drive board, and sensing board, offering a comprehensive solution for high-efficiency power conversion applications upto 10kVA.
      This reference design includes comprehensive design resources such as schematics, bill of materials (BOM), and PCB layout files. It features a reference board built with DOT-247 package SiC MOSFETs, optimized for high-performance three-phase inverter applications.

      We encourage to explore the advanced control capabilities of this EVK and consider its integration into your future power electronics development projects.

    • Application EVK - APEVK66001
    • Industrial 3.6kW Totem Pole PFC Application EVK
    • Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.

      This reference design consists of two boards. Each is shown below.

      • TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
      • TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board

      The software for this reference design can be downloaded from below.
      [TPPFCSIC-EVK-301_SW.zip Download]

Videos & Catalogs

 
Loading...
X

Most Viewed