Server Board
The increasing activity of cloud services and teleworking opportunities require servers that are faster and have greater capacity to handle more data. However, the higher power consumption that results is prompting the shift from conventional 12V distributed systems to centralized 48V systems for greater efficiency.
ROHM offers a lineup of DC-DC converter ICs that support both 12V distributed and 48V centralized systems. Coil miniaturization through high-speed switching combined with high-speed response characteristics enable stable power supply under large current loads, contributing to lower power consumption and high reliability in server boards.
Topology Selection
When designing circuits, especially power circuits, it's essential to choose a circuit configuration that aligns with the required specifications, as the input/output voltages, power levels, and isolation needs will vary by application. Optimal component selection also depends on the topology. Using inappropriate components can lead to performance shortfalls, potentially requiring a complete redesign of the circuit. ROHM’s topology selection page helps users identify the most suitable devices for various circuit designs.
Reference Design
ROHM provides a system-level evaluation board (solution board) that combines ROHM's IC and discrete products. We have already solved not only the characteristics of individual products but also the problems that may occur when combining them to build a system, thus contributing significantly to the reduction of development time for our customers.
Design Model
ROHM offers simulation models, including thermal models, PLECS models, and Ray files, for circuit and thermal simulations of discretes and ICs, including power devices.
ROHM Solution Simulator
ROHM Solution Simulator is a new web-based electronic circuit simulation tool that can carry out a variety of simulations, from initial development that involves component selection and individual device verification to the system-level verification stage.
*MyROHM Login Required.
Video
-
ROHM SiC Power Solutions
-
Flexible Lines
Catalog
- Application Brochure for Industrial
- Moter Driver Catalog
- IPD / Smart Switch Brochure
- Next Generation Op Amp Brochure
- DC-DC Converter Selection Guide