|
Ultra-low Ohmic Chip Resistors for Current Detection (PMR series)
- Metal plate / General purpose type
- Product size(inch):0402 ~ 2512
- Rated power:0.2W ~ 2W(~3W : under evaluation)
- Resistance range:1mΩ ~ 10mΩ
- Improved surface temperature diffusion by trimming-less structure
Parametric Search
Loading...