Parametric Search
Loading...
Supporting Information
Bluetooth®
Overview
LAPIS TECHNOLOGY™ 's MK71511(A)/MK71521(A) is Bluetooth low energy (single mode) module as Bluetooth 5.
MK71511(A) / MK71521(A) are All-in-One that includes an antenna and other peripheral circuits.It's certified RF law in Japan, USA, and Canada and passed the RF test of EN 300 328 (v2.2.2) in EU.It's a certified Bluetooth version 5.2 PHY component, so users don't need additional certification tests about Bluetooth SIG.
Applications
-

-
Data transfer
Data transfer for sport & fitness, health & wellness, remote control, etc.
-

-
Location service
Location service for POI(Point of interest), asset tracking, etc.
-

-
Device network
Device network for control systems, security systems, etc.
Development flow
Development flow of application using MK71511 / MK71521 is shown step-by-step. This is filled with usuful information, please use it as a reference
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.