• DCDC

LLC converter (Half Bridge, Diode Rectification)

Description

This topology can achieve ZVS (primary side switch) and ZCS operation (secondary side switch) simultaneously. It realizes low noise and high efficiency by generating a sinusoidal current waveform with the switch network and resonant circuit.
This circuit consists of a half-bridge switch circuit on the primary side and a diode bridge on the secondary side, it is used for relatively lower power (500W or less)

Circuit

Circuit

Key Products

Product Category Product Family Product Number Feature
Switch 750V SiC MOSFET SCT4xxxDx series NEW The latest SiC MOSFET device. Enhanced low on-resistance enable best in class performance. It supports 750 V withstand voltage, ensuring a higher operating margin than conventional products, and can be used safely.
650V SiC MOSFET SCT3xxxAx series Trench-gate SiC MOSFET with low on-resistance (50% reduction) compared to conventional products.
Rectifier diode 650V Si FRD RFS series Lower Vf than RSV series, but ultra fast switching capability
RFL series Improve fast switching capability than RFN series.
600V Si FRD RFUH series Small trr enable fast switching capability, RFUH series compatible to automotive use case.
Gate Driver Galvanic Isolated gate driver BM61x4xRFV 1ch configuration, 3,750Vrms isolated type Gate Driver, can be used for switching devices with current source pins.

Related Topologies

Boost converter (Boost diode)

Bidirectional Buck-Boost converter

Dual Buck-Boost Converter

Bipolar Boost Converter

3-Level Flying Capacitor Booster