Full bridge (H bridge) inverter (1-phase application)
Description
A simple and commonly used H-bridge type inverter. It is also called a two-level inverter because the applied voltage of each switch takes two level as Vin and 0V.
Overview
- 4 MOSFETs conform full bridge, it is also called H-bridge
- Very popular topology
- Various choises of Boost Switch depend on system requirements
- Lower cost SJ-MOSFET
- Lower loss SiC MOSFET, IGBT
- Smaller Package choises from 3-leads, 4-leads or 7-leads,
Circuit
![Circuit](/documents/11303/10032778/dcac_inv_fb_400v.gif/7d37d228-d2d1-d843-769d-181afe58ed8d?t=1648689411710)
Key Products
Product Category | Product Family | Product Number | Feature |
---|---|---|---|
Full bridge | 650V IGBT | RGWxxTx65 series | Trench-gate and thin-wafer technologies are utilized to achieve low VCE(sat) reducing switching loss. |
600V SJ MOSFET | R60 serires | 600 to 800V power MOSFETs using superjunction technlogy, PrestoMOSTM series enable high speed switching and low on-resistance performance. Variaous choice of package are availble. | |
750V SiC MOSFET | SCT4xxxDx series | The latest SiC MOSFET device. Enhanced low on-resistance enable best in class performance. It supports 750 V withstand voltage, ensuring a higher operating margin than conventional products, and can be used safely. | |
650V SiC MOSFET | SCT3xxxAx series | Trench-gate SiC MOSFET with low on-resistance (50% reduction) compared to conventional products. | |
Gate Driver | Galvanic Isolated gate driver | BM61x4xRFV | 1ch configuration, 3,750Vrms isolated type Gate Driver, can be used for switching devices with current source pins. |
Simulation
Comming soon
Related Topologies
Full bridge inverter (1-phase application)
3-Level NPC TYPE-I inverter (3-phase application)