3-phase 3-level vienna PFC (Unidirectional)
Description
The Vienna topology is used for high-power 3-phase PFC applications, where a near-sinusoidal input current can be obtained by controlling the voltage level at the DC midpoint. This topology is beneficial when very low THD (Total Harmonic Distortion) of the input 3-phase grid is required.
Overview
- 3-phase PFC
- Popular PFC topology
- Achieves high efficiency
Circuit

Key Products
| Product Category | Product family | Product Number | Feature |
|---|---|---|---|
| Transistor | 750V SiC MOSFET | SCT4xxxDx series NEW | The latest SiC MOSFET device. Enhanced low on-resistance enable best in class performance. It supports 1200V withstand voltage, ideal for higher voltage applications. |
| 650V SiC MOSFET | SCT3xxxAx series | Trench-gate SiC MOSFET with low on-resistance (50% reduction) compared to conventional products. | |
| 650V SJ-MOSFET | R65 series | 600 to 800V power MOSFETs using superjunction technlogy, PrestoMOSTM series enable high speed switching and low on-resistance performance. Variaous choice of package are availble. | |
| Diode | 1200V SiC SBD | SCS2xxKx series | SiC SBDs are a good choice when considering withstand voltage and switching speed. |
| Gate Driver | 3750V voltage tolerance | BM61x4xRFV | 1ch configuration, 3,750Vrms isolated type Gate Driver, can be used for switching devices with current source pins. |
Simulation
Coming soon
Related Topologies
3-phase 2-level full bridge PFC (Bidirectional)
3-phase 3-level NPC type-T PFC
