BV1LF080EFJ-C
Automotive IPD 1ch Low-Side Switch with Slew Rate Control and Output Diagnostic Function

BV1LF080EFJ-C is a 1ch low-side switch for automotive application. Output slew rate are variably controlled by external resistance of the SR terminal. It has built-in OCP, Dual TSD and Active Clamp function. It is equipped with output diagnostic function for TSD.

Product Detail

 
Part Number | BV1LF080EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Slew Rate Control

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

80

ON Resistance(Max.)[mΩ]

180

Nominal Current(Typ.)[A]

7.5

Supply Voltage(Min.)[V]

3.5

Supply Voltage(Max.)[V]

6.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

200

Over Current Limit (Min.)[A]

7.5

Under voltage Detection Level(Max.)[V]

3

Current consumption(Typ.)[µA]

200

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Built-in Dual TSD (Thermal shutdown and ΔTj Protection)
  • Built-in Over Current Protection Function (OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Diagnostic Function
  • Built-in Slew Rate Control Function
  • Directly Controllable from CMOS logic ICs
  • On-Resistance RDS (ON) = 80mΩ (Typ) (VDD = 5V, IOUT = 1.0A, Tj = 25°C)
  • Monolithic Power Management IC with Control Unit (CMOS) and Power MOSFET on a Single Chip
X

Most Viewed