|
The ML62Q20xx Group is MCUs equipped with ROHM's original 16-bit RISC CPU, "U16 Core", and the RMOS operating system, designed specifically for power electronics control. This group integrates various peripheral functions such as program memory (Flash memory), data memory (RAM), data Flash (erase unit 128 bytes, write unit 1 byte), multiplier/divider, clock generation circuit, timer/PWM, general-purpose ports, UART, I2C bus (master, slave), voltage level monitoring function (VLS), analog comparator, high-speed successive approximation 12-bit A/D converter, 8-bit D/A converter, and programmable gain amplifier. With analog comparator and high-speed PWM (64MHz resolution), it can generate optimal signals for switching power supply control.
Lineup Overview
ML62Q20xx Group: ROM capacities 16KB or 32KB, pin counts 20pin or 24pin
* LogiCoA™ is a trademark or registered trademark of ROHM Co., Ltd.
Videos & Catalogs
Parametric Search
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.