ROHM Product Detail

BD69830FV
Standard Single-phase Full wave Fan Motor Driver

The BD69830FV is a 24V single-coil brushless DC FAN motor driver. The device incorporates high efficiency DMOS H-bridge driver, regulated voltage output for hall element, and rotation speed is controlled by input PWM signal.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD69830FV-GE2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

6

Iout (Max.)[A]

0.9

Vcc (Max.)[V]

30

Drive Type

Switching

Speed Control

PWM

Standby mode

-

FG/AL Signal

FG/AL

Usage

BD player, Projector, STB

Number of phase

Single-phase

Power supply

6V to 28V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Power DMOS FET integrated
  • Direct PWM speed control
  • Low duty start up function
  • Quick start function
  • Constant voltage output for hall element
  • Lock protection and auto restart (without external capacitor)
  • Rotating speed pulse signal (FG) output and ALARM signal output selectable
X

Most Viewed