ROHM Product Detail

BD61250MUV
Multifunction Single-phase Full-wave Fan Motor Driver

BD61250MUV is pre-driver IC to drive single phase H bridge output composed of external MOS FET. The power supply input terminal and the drive output have voltage rating of 40V, so it can be used in a 24V power supply without using voltage drop down circuit.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61250MUV-E2
Status | Recommended
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Pre Driver

Power Supply Voltage (Max.) [V]

38

Power Supply Voltage (Min.) [V]

4.5

Vcc (Max.)[V]

40

Drive Type

Pseudo Sine Wave

Speed Control

DC/PWM

Standby mode

Yes

FG/AL Signal

FG/AL

Usage

General

Number of phase

Single-phase

Power supply

to 24V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Pre driver for external power MOS FET
  • Speed controllable by PWM / DC voltage
  • Minimum output duty limit
  • Input / output duty slope adjustment
  • Silent drive by the PWM soft switching
  • Lead angle setting
  • Soft start
  • Standby mode
  • Current limit
  • Lock protection and automatic restart
  • Rotation speed pulse signal (FG), Lock alarm signal (AL) selectable
  • Drive PWM frequency selectable (50kHz/25kHz)
X

Most Viewed