ROHM Product Detail

BD61251FV
Multifunction Single-phase Full-wave Fan Motor Driver

BD61251FV is pre-driver IC to drive single phase H bridge output composed of external MOS FET. It incorporates various functions such as speed controllable by PWM, PWM soft switching, Input / output duty slope adjustment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61251FV-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Pre Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

0.01

Vcc (Max.)[V]

18

Drive Type

PWM Soft SW

Speed Control

PWM

Standby mode

Yes

FG/AL Signal

FG

Usage

General

Number of phase

Single-phase

Power supply

4.5V to 16V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Pre Driver for External Power MOS FET
  • Speed Controllable by PWM
  • Input / Output Duty Slope Adjustment
  • Silent Drive by the PWM Soft Switching
  • Lead Angle Function (Fixed value)
  • Soft Start
  • Standby Mode
  • Current Limit
  • Lock Protection and Automatic Restart
  • Rotation Speed Pulse Signal(FG)
X

Most Viewed