ROHM Product Detail

BD69730FV
Multifunction Single-phase Full-wave Fan Motor Driver

BD69730FV is a pre-driver that controls the motor drive part composed of the power transistors. It incorporates current limiting circuit, lock protection and automatic restart circuit, PWM soft switching circuit, soft start circuit, and quick start circuit.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD69730FV-GE2
Status | Active
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Pre Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

4.3

Vcc (Max.)[V]

20

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG/AL

Usage

General

Number of phase

Single-phase

Power supply

4.3 to 17

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Pre-driver for external power transistors
  • Speed controllable by DC/direct PWM input
  • PWM soft switching
  • Soft start
  • Quick start
  • Current limit
  • Lock protection and automatic restart
  • Rotation speed pulse signal (FG) output
X

Most Viewed