ROHM Product Detail

BD6967FVM
PWM speed control, small package type, FG output

This series is able to change the rotational speed of the motor by external PWM input signal.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6967FVM-TR
Status | Active
Package | MSOP10
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

14

Power Supply Voltage (Min.) [V]

3.3

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

15

Drive Type

BTL

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V / 12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・Compact package
・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・FG output
X

Most Viewed