ROHM Product Detail

Not Recommended for New Designs BH6766FVM
5V Single-phase Full wave Fan motor driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH6766FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

6

Power Supply Voltage (Min.) [V]

2

Iout (Max.)[A]

0.6

Vcc (Max.)[V]

7

Drive Type

BTL

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・Compact package
・BTL soft switched drive
・FG output
X

Most Viewed