ROHM Product Detail

BD6995FV
Multifunction Single-phase Full-wave Fan Motor Driver

BD6995FV is a 1chip driver for 12V single-phase full-wave fan motor. This IC employs the Bi-CDMOS process and soft switching drive, low power consumption and quiet drive is provided.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6995FV-GE2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

1.2

Vcc (Max.)[V]

20

Drive Type

PWM Soft SW

Speed Control

DC

Standby mode

Yes

FG/AL Signal

FG/AL

Usage

PC, Video Projector

Number of phase

Single-phase

Power supply

4.3 to 17

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • SSOP Small Package
  • PWM Soft switching Drive
  • Standby Function
  • Speed Controllable by DC Input
  • Quick Start
  • OSC Select Function (Triangle OSC or Saw OSC)
  • Signal Select Function
    (Rotation Speed Pulse Signal: FG or Lock Alarm Signal: AL)
  • Signal Output
  • Lock Protection and Automatic Restart
    (Without External Capacitor)
  • Current Limit
X

Most Viewed