BD6965NUX
PWM speed control, thin package type

This IC is the compact brushless fan motor driver. The features are low voltage operation and low ON-resistance in order to meet the needs of notebook PC fan motors for small form factor. The soft switching function reduces noise significantly.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6965NUX-TR
Status | Recommended
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

5.5

Power Supply Voltage (Min.) [V]

2

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

8

Drive Type

BTL

Speed Control

PWM

Standby mode

Yes

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.0x3.0 (t=0.6)

Find Similar

Features:

・Compact package
・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・FG output

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed