TLR377GYZ (New)
Ultra Small Package & High Precision Rail-to-Rail Input/Output CMOS Operational Amplifier

TLR377GYZ is an Ultra Small Package and Rail-to-Rail Input/Output single CMOS operational amplifier. This product features low input offset voltage, low noise and low input bias current. It is suitable for equipment operating from battery power and using sensors that an amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TLR377GYZ-E2
Status | Recommended
Package | YCSP30L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.585

Input Offset Voltage (Max.) [mV]

1

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.035

Voltage gain (Typ.) [dB]

137

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

25

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

95

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-20

Operating Temperature (Max.) [°C]

85

Package Size [mm]

0.88x0.58(t=0.33)

Find Similar

Features:

  • Ultra Small Package WLCSP
  • Low Input Offset Voltage
  • Low Noise
  • Rail-to-Rail Input/Output

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - TLR377GYZ-EVK-001
    • TLR377GYZ-EVK-001 is a conversion board that connects TLR377GYZ, which is a CSP package, to a SSOP6 pattern.

  • User Guide
X

Most Viewed