dcdc_what9
Power Supply IC Types
Power Supply IC Types
Power supply ICs are roughly divided into two types: linear regulators and switching regulators.
In the case of a linear regulator, the only output format is buck (step-down) operation that generates a lower voltage than the input voltage.
In contrast, switching regulators are offered in four output formats that provide greater flexibility:
・ Buck type that produces a voltage lower than the input voltage
・ Boost type that generates a voltage higher than the input voltage
・ Buck-boost type that outputs a constant voltage regardless of high or low input
・ Inverting type that produces a negative voltage from a positive voltage
The rectification methods of switching regulators include both synchronous and asynchronous (diode rectification) topologies.
[Power Supply IC Types]
![Power Supply IC Types](/documents/11303/4314876/power-supply-ic-types_img_01.jpg/65032936-eed2-c018-467c-2963c7e2db9b?t=1581936345643)