ROHM Parametric

Nch 500 to 650V Super Junction Power MOSFETs

ROHM uses Super Junction technology for 600-800V power MOSFETs. This technology achieves high-speed switching and low on-resistance performance, reducing application loss. Low noise or high-speed switching type products are ideal for PFC circuits for power supply applications such as PCs, servers, chargers, and lighting. The PrestoMOS™ series is a product that incorporates the industry's fastest diode with ROHM's patented technology, and is a device specializing in energy saving of motors and inverters. The PrestoMOS™ series is ideal for motor / inverter circuits, totem pole type PFC circuits and LLC circuits used in air conditioners, refrigerators, washing machines, solar power generation, etc. 800V products are recommended for LED lightings and industrial applications.

Videos & Catalogs

 
Loading...

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Fast Reverse Recovery Time type (PrestoMOS™ series)

      What is PrestoMOS™?

      PrestoMOS™

      PrestoMOS™ is a product in which the parasitic diode of the super junction MOSFET is sped up using proprietary patented technology.Due to its characteristic internal structure, the parasitic diode in a typical super junction MOSFET exhibits degraded recovery performance compared with a standard MOSFET. As a result, super junction MOSFETs could not be used in circuits that actively utilize the parasitic diode, such as inverters and bridge-type PFCs.
      However, ROHM's PrestoMOS™ overcomes the drawback of super junction MOSFETs by speeding up the parasitic diode, contributing to significantly greater energy savings in applications utilizing bridge circuits and inverters for motor drive.

      Replacement Example

      Replacement Example

      Following the trend in recent years towards greater energy savings, ROHM has been contributing to increased application energy efficiency through outstanding recovery characteristics, prompting a growing number of designers to replace the combination of IGBT+FRD widely used in inverters with PrestoMOS™.

      Fast Reverse Recovery Time type Product Lineup

      Applications

      Motor drive, Energy-saving white goods, Charging stations,
      Solar power conditioners, Various power supply circuits (LLC/Totem Pole PFC/Full-Bridge), etc.

      *PrestoMOS™ is a trademark or registered trademark of ROHM Co., Ltd.

      Normal type (Low Noise/High-speed Switching)

      Low Noise series

      Low Noise serie

      Low Noise series are low-noise products that place an emphasis on ease-of-use.
      As a reaction to superior ON resistance and switching performance over conventional planar MOSFETs, super junction MOSFETs typically suffer from degraded noise characteristics. However, this series utilize an optimized internal gate construction that achieves lower noise, resulting in minimal noise-induced loss.
      This makes them ideal for applications seeking to reduce noise, such as audio and lighting equipment.
      In addition, they provide a level of noise performance equivalent to conventional planar types, making replacement easy.

      Low Noise series Product Lineup

      High-speed Switching series

      High-speed Switching series

      The High-speed Switching series are high-speed switching products that place an emphasis on high efficiency. Optimizing the internal MOSFET structure based on the low-noise series improves the gate charge characteristics (which is affected by switching speed).
      This makes it possible to achieve higher efficiency via high-speed switching contributing to higher efficiency in PFC and LLC circuits.

      High-speed Switching series Product Lineup

      Applications

      Industrial equipment, Switching power supplies(Servers, Audio, TVs, Air Conditioners, Refrigerators, Washing Machines etc.), Loghting equipment, etc.