ROHM Product Detail

R6050JNZ
600V 50A TO-3PF, PrestoMOS™ with integrated high-speed diode

R6050JNZ is a Power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6050JNZC17
Status | Recommended
Package | TO-3PF
Packing Type | Tube
Unit Quantity | 300
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-3PF

Applications

Motor, Inverter

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

50

RDS(on)[Ω] VGS=15V(Typ)

0.064

RDS(on)[Ω] VGS=Drive (Typ)

0.064

Total gate charge Qg[nC]

120

Power Dissipation (PD)[W]

120

Drive Voltage[V]

15

trr (Typ.)[ns]

120

Mounting Style

Leaded type

Bare Die Part Number

Available: K7819

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

26.5x15.5 (t=5.7)

Find Similar

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
X

Most Viewed