ROHM Product Detail
Obsolete
R6515ENZ
Nch 650V 15A Power MOSFET
Obsolete
R6515ENZ
Nch 650V 15A Power MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6515ENZ
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | R6515ENZC8 | R6515ENX |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | TO-3PF | TO-220FM |
Unit Quantity | 360 | 1000 |
Minimum Packing Quantity | 30 | 50 |
Packing Type | Tube | Tube |
RoHS | Yes | Yes |
Package Code | TO-3PF | TO-220FM |
Package Size [mm] | 26.5x15.5 (t=5.7) | 15.1x10.1 (t=4.8) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 650 | 650 |
I D [A] | 15.0 | 15.0 |
R DS(on) (Typ) @10V[O] | 0.28 | 0.28 |
R DS(on) (Typ) @Drive[O] | 0.28 | 0.28 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 60.0 | 60.0 |
Q g (Typ)[nC] | 40.0 | 40.0 |
Trr (Typ)[ns] | - | 470 |
Mounting Style | Leaded type | Leaded type |
Applications | Power Supply | Power Supply |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

ROHM Super Junction MOSFETs
2024-04-09
( 2:22 )
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
Show / Hide Parameters
X