ROHM Product Detail

R6030KNX
600V 30A TO-220FM, High-speed switching Power MOSFET

R6030KNX is Low on-resistance and ultra fast switching speed Power MOSFET.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6030KNXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-220FP

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

30

RDS(on)[Ω] VGS=10V(Typ)

0.115

RDS(on)[Ω] VGS=Drive (Typ)

0.115

Total gate charge Qg[nC]

56

Power Dissipation (PD)[W]

86

Drive Voltage[V]

10

Trr (Typ)[ns]

517

Mounting Style

Leaded type

Bare Die Part Number

Available: K8007

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed