R8003KNX
800V 3A, TO-220FM, High-speed switching Power MOSFET
R8003KNX
800V 3A, TO-220FM, High-speed switching Power MOSFET
The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-220FP
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
3
RDS(on)[Ω] VGS=10V(Typ)
1.5
RDS(on)[Ω] VGS=Drive (Typ)
1.5
Total gate charge Qg[nC]
11.5
Power Dissipation (PD)[W]
36
Drive Voltage[V]
10
Mounting Style
Leaded type
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
15.1x10.1 (t=4.8)
Features:
- Low on-resistance
- Fast switching
- Parallel use is easy
- Pb-free plating ; RoHS compliant